Download document () of 20
We make what matters work*

263115

Eaton Distribution parts, Isolating blade, NH1, 250A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263115
EAN
4015082631154
Product Length/Depth
130 mm
Product Height
55 mm
Product Width
20 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Used with
60 mm system
185 mm system
Amperage Rating
250 A
Frame
NH1
1
Power loss at rated current
8.6 W
Type
  • 185 mm system
  • 60 mm system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.