Download document () of 20
We make what matters work*

263116

Eaton Distribution parts, Isolating blade, NH2, 400A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263116
EAN
4015082631161
Product Length/Depth
20 mm
Product Height
65 mm
Product Width
150 mm
Product Weight
0.21 kg
Compliances
RoHS conform

Product specifications

Used with
185 mm system
60 mm system
Amperage Rating
400 A
Frame
NH2
2
Power loss at rated current
8.8 W
Type
  • 185 mm system
  • 60 mm system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.