Download document () of 20
We make what matters work*

263117

Eaton Distribution parts, Isolating blade, NH3, 630A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263117
EAN
4015082631178
Product Length/Depth
150 mm
Product Height
77 mm
Product Width
20 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Used with
185 mm system
60 mm system
Amperage Rating
630 A
Frame
NH3
3
Power loss at rated current
19.4 W
Type
  • 185 mm system
  • 60 mm system

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.