Download document () of 20
We make what matters work*

263127

Z-LTS-V-KL. V connection terminal

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263127
EAN
4015082631277
Product Length/Depth
23 mm
Product Height
60 mm
Product Width
34 mm
Product Weight
0.078 kg
Compliances
RoHS conform

Product specifications

Width clamp
34 mm
Conductor cross section - max
240 mm²
Suitable for
Round conductor connection
Other
Sector conductor connection
Rated operational current
0 A

Export product specification