Download document () of 20
We make what matters work*

263135

Eaton Distribution parts. Fuse switch-disconnector, 16A, 1p

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263135
EAN
4015082631352
Product Length/Depth
88 mm
Product Height
77 mm
Product Width
27 mm
Product Weight
0.147 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
16 A
Frame
Standard front dimension: 45 mm
Pollution degree
3
Equipment heat dissipation, current-dependent
2.6 W
Rated operational voltage (Ue) - max
230 V
Rated short-circuit making capacity up to 690 V, 50/60 Hz
50 kA
Rated uninterrupted current (Iu)
16 A
Static heat dissipation, non-current-dependent
0 W
Terminals
Lift terminals
Voltage rating at AC
50 - 230 V AC
Voltage rating at DC
50 - 110 V DC
Number of poles
Single-pole
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
16 A
Switching category
AC 22 B, DC 21 B
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at Ie
0.5 W
Enclosure width
86 mm
Heat dissipation per contact with fuse link at Ie
2.5 W
Heat dissipation per pole, current-dependent
2.6 W
Construction size
D01
Functions
Fuse switch-disconnector Z-SLS/CEK…SP
Overvoltage category
IV
III
Fuse cartridge
D02: 25 - 63 A; D01: 10 - 16 A
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Rated operation current (Ie)
16 A
Voltage rating
230 V AC
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Complete with captive current coding
  • Standard, empty
  • Current coding through fuse set
  • sealable
  • Infeed possible from both sides
Mounting width
27 mm per pole (1.5 space units)
Terminal capacity (solid cable)
1.5 mm² - 35 mm²
Rated operational current for specified heat dissipation (In)
16 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.