Download document () of 20
We make what matters work*

263154

Eaton Distribution parts. Retaining spring for Z-SLS/CB, D01 size

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263154
EAN
4015082631543
Product Length/Depth
16 mm
Product Height
15 mm
Product Width
21 mm
Product Weight
0.9 g
Compliances
RoHS conform

Product specifications

Used with
Accessory
Fuse material
Spring
Accessory/spare part type
Other
Accessory
Functions
Accessory
Fuse cartridge
D01
Type
  • Accessory
  • Fuse material
  • Spring

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.