Download document () of 20
We make what matters work*

263156

Eaton Fuse switch disconnector, Two-pole, 16 A, D01

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263156
EAN
4015082631567
Product Length/Depth
89 mm
Product Height
70 mm
Product Width
35 mm
Product Weight
0.18 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947-3

Product specifications

Amperage Rating
16 A
Frame
Standard front dimension: 45 mm
Creepage resistance
CTI 600
Equipment heat dissipation, current-dependent
4 W
Rated operational voltage (Ue) - max
400 V
Rated short-circuit making capacity up to 690 V, 50/60 Hz
50 kA
Rated uninterrupted current (Iu)
16 A
Static heat dissipation, non-current-dependent
0 W
Terminals
Lift terminals
Number of poles
Two-pole
Rated impulse withstand voltage (Uimp)
6 kV
Degree of protection
IP20
Rated uninterrupted current (Iu) at max. cross section
16 A
Switching category
AC 22 B, DC 21 B
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Current heat loss per contact at Ie
0.64 W
Enclosure width
86 mm
Heat dissipation per contact with fuse link at Ie
2.24 W
Heat dissipation per pole, current-dependent
2 W
Construction size
D01
Functions
Fuse switch-disconnector Z-SLS/D01
Overvoltage category
IV
Fuse cartridge
D01: 2 - 16 A
Mounting method
Quick attachment for top-hat rail IEC/EN 60715
Rated operation current (Ie)
16 A
Voltage rating
400 V
Flammability characteristics (UL)
V0, glow-wire test 960 °C (UL94)
Type
Fuse material
Special features
  • Standard, empty
  • With flashing function
  • Suitable for fuses, utilisation class gG (gL), aM
  • Current coding built-in
  • sealable
  • Infeed possible from both sides
Mounting width
17.5 mm per pole (1 space unit)
Terminal capacity (solid cable)
1.5 mm² - 25 mm²
Rated operational current for specified heat dissipation (In)
16 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.