Photo is representative
Download
Eaton Crouse-Hinds series NMC clamp type connector, 1", Zinc
Product Name |
Eaton Crouse-Hinds series NMC clamp type connector
|
Catalog Number |
2632 CONECTOR P/ CABLE 1"
|
UPC |
662283115231
|
Product Length/Depth |
0.01 mm
|
Product Height |
0.01 mm
|
Product Width |
0.01 mm
|
Product Weight |
0.062 kg
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Material |
Zinc
|
Trade size |
1"
|