Download document () of 20
We make what matters work*

2638372C01

Eaton Cooper Power series bushing well, Gasket included, HTN, 15/25/28 kV, Phase to ground: 16.2 kV, AC 1 min: 45 kV, DC 15 min: 100 kV, BIL: 125 kV, Corona: 21.5 kV, 200 A, FIxed, 2.5 inch, Bulk pack 48

General specifications

Product Name
Eaton Cooper Power series bushing well
Catalog Number
2638372C01
UPC
194006025621
Product Height
4.63 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Packaging
Bulk pack 48

Descriptions

Bushing well stud
Fixed
Special features
Gasket included

Electrical Ratings

AC 1 minute voltage withstand
45 kV
Basic impulse level
125 kV
Current rating
200 A
DC 15 minute withstand
100 kV
Maximum rating phase-to-ground
16.2 V
Corona voltage level - min
21.5 kV
Standard voltage class
15/25/28 kV

Material

Material
HTN

Type

Type
Bushing well

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com