Download document () of 20
We make what matters work*

263891

Eaton Fuse switch disconnector, Single-pole, 32 A, 230 V, 5 x 31.5

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263891
EAN
4015082638917
Product Length/Depth
80 mm
Product Height
74 mm
Product Width
17.8 mm
Product Weight
0.085 kg
Compliances
RoHS conform

Product specifications

Rated uninterrupted current (Iu)
32 A
Conditioned rated short-circuit current Iq
10 kA
Number of poles
Single-pole
Electrical connection type of main circuit
Screw connection
Actuator position
Front side
Actuator type
Other
Suitable for
Floor mounting
Front mounting
Rated conditional short-circuit current (Iq)
10 kA
Suitable for fuses
Shape C1-C3
Cable entry type
Other
Degree of protection (front side)
IP20
Power rating at AC-23, 400 V
0 kW
Rated operating voltage (Ue) at AC - max
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.