Download document () of 20
We make what matters work*

263945

ZV Plug-in Busbar System 50A, Connection Angle L2/L3-36

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
263945
EAN
4015082639457
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
10 mm
Product Weight
0.006 kg
Compliances
RoHS conform

Product specifications

Surface protection
Nickel-plated
Nominal current
50 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.