Download document () of 20
We make what matters work*

263947

ZV Plug-in Busbar System 50A/80A, Connection Angle N-05TE-10 for PLSM

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263947
EAN
4015082639471
Product Length/Depth
30 mm
Product Height
25 mm
Product Width
7 mm
Product Weight
0.005 kg
Compliances
RoHS conform

Product specifications

Surface protection
Nickel-plated
Nominal current
32 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.