Download document () of 20
We make what matters work*

263948
ZV-N-05TE-36

ZV Plug-in Busbar System 50A/80A, Connection Angle N-05TE-36 for PLSM

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
263948
EAN
4015082639488
Product Length/Depth
30 mm
Product Height
25 mm
Product Width
7 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Surface protection
Nickel-plated
Nominal current
32 A
Model
Profile
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.