Download document () of 20
We make what matters work*

263950

ZV Plug-in Busbar System 80A, Connection Angle L1/N-80A-10

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263950
EAN
4015082639501
Product Length/Depth
25 mm
Product Height
14 mm
Product Width
10 mm
Product Weight
0.057 kg
Compliances
RoHS conform

Product specifications

Surface protection
Silver-plated
Nominal current
80 A
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.