Download document () of 20
We make what matters work*

263957

ZV Plug-in Busbar System 80A, Busbar CU, 1 meter, with cross section 25 mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263957
EAN
4015082639570
Product Length/Depth
1000 mm
Product Height
3 mm
Product Width
11.5 mm
Product Weight
0.236 kg
Compliances
RoHS conform

Product specifications

Surface protection
Nickel-plated
Nominal current
80 A
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.