Download document () of 20
We make what matters work*

263959
ZV-AEK

ZV Plug-in Busbar System 50A/80A, End cap for busbar cover

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
263959
EAN
4015082639594
Product Length/Depth
6.5 mm
Product Height
28.6 mm
Product Width
22 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Color
Other
Gray
Material
Plastic
Model
End cap
Suitable for
Z-profile
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.