Download document () of 20
We make what matters work*

263968

Eaton Distribution parts. Busbars, for SPC, 7HP, S

General specifications

Product Name
Eaton Distribution parts
Catalog Number
263968
EAN
4015082639686
Product Length/Depth
122.5 mm
Product Height
15 mm
Product Width
18 mm
Product Weight
0.077 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Suitable for number of devices
0
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
7
Number of phases
1
Rated operational voltage (Ue) - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.