Download document () of 20
We make what matters work*

264011

Eaton Moeller® series T3 Main switch, T3, 32 A, surface mounting, 4 contact unit(s), 7-pole, Emergency switching off function, With red rotary handle and yellow locking ring, UL/CSA

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
264011
EAN
4015082640118
Product Length/Depth
206 mm
Product Height
135 mm
Product Width
187 mm
Product Weight
0.628 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
UL 60947-4-1
IEC/EN 60204
UL Category Control No.: NLRV
CSA Class No.: 3211-07
IEC/EN 60947
UL
UL File No.: E36332
VDE 0660
CSA
IEC/EN 60947-3
CE
CSA File No.: 012528

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.