Download document () of 20
We make what matters work*

264243

Eaton Moeller® series Rapid Link Entry, flat cable, for enclosures

General specifications

Product Name
Eaton Rapid Link Pass-through flat cable
Catalog Number
264243
EAN
4015082642433
Product Length/Depth
65 mm
Product Height
20 mm
Product Width
45 mm
Product Weight
0.033 kg
Compliances
CE

Product specifications

Features
Watertight
Halogen free
Thread size
0
Number of cables - max
1
Number of cables - min
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Product category
Power supply
Thread size (PG)
0
Cable entry type
Long-slot
Color
Black
Degree of protection
IP65
Surface protection
Untreated
Material quality
Polyvinyl chloride (PVC)
Material
Plastic
Model
Other
Functions
For bushing for flat cable in distributor module or control cabinet

Export product specification

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.