Download document () of 20
We make what matters work*

264884

Eaton Moeller series xPole - PL7-DC MCB. PL7, 1-pole, tripping characteristic: C, rated current In: 3 A, rated switching capacity acc. to IEC/EN 60947-2: 10 kA, Switchgear for DC applications

General specifications

Product Name
Eaton Moeller series xPole - PL7-DC MCB
Catalog Number
264884
EAN
4015082648848
Product Length/Depth
80 mm
Product Height
72 mm
Product Width
17.7 mm
Product Weight
0.12 kg
Compliances
RoHS conform

Product specifications

Amperage Rating
3 A
Features
Additional equipment possible
Pollution degree
2
Degree of protection
IP20
Rated impulse withstand voltage (Uimp)
4 kV
Tripping characteristic
C
Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Built-in depth
70.5 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Current limiting class
3
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Width in number of modular spacings
1
Voltage type
DC
Overvoltage category
III
Number of poles
Single-pole
Release characteristic
C
Type
  • Miniature circuit breaker
  • PL7
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Application
Switchgear for DC applications
Number of poles (protected)
1
Number of poles (total)
1
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
3 A
Rated operational voltage (Ue) - max
220 V
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
10 kA
Rated switching capacity (IEC/EN 60947-2)
10 kA
Static heat dissipation, non-current-dependent
0 W
Power loss
1.2 W

Export product specification