Download document () of 20
We make what matters work*

264917

Eaton Distribution parts. Block busbar 1Ph., for PLN. (1HP), Z-SI, flat blue

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264917
EAN
4015082649173
Product Length/Depth
28 mm
Product Height
6 mm
Product Width
232 mm
Product Weight
0.038 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
19
Number of poles
Two-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
1
Number of phases
1
Rated operational voltage (Ue) - max
415 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.