Download document () of 20
We make what matters work*

264925

Eaton Distribution parts. Phase busbar, 3-phases, 16qmm, pin, 1m

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264925
EAN
4015082649258
Product Length/Depth
29.5 mm
Product Height
16.2 mm
Product Width
1020 mm
Product Weight
0.652 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
0
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
3
Number of phases
3
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
19 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.