Download document () of 20
We make what matters work*

264926

Eaton Distribution board accessory, Block busbar for PLN. (1 space units), Z-SI, supplied with end caps

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
264926
EAN
4015082649265
Product Length/Depth
29.5 mm
Product Height
22 mm
Product Width
213.6 mm
Product Weight
0.117 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
33
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
4
Number of phases
4
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
3 devices
Devices with N-busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.