Download document () of 20
We make what matters work*

264930

Eaton Distribution parts. End cap

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264930
EAN
4015082649302
Product Length/Depth
5 mm
Product Height
16.5 mm
Product Width
18 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Color
Other
Material
Plastic
Model
End cap
Suitable for
Z-profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.