Download document () of 20
We make what matters work*

264934

Eaton Distribution parts. Extension terminal, 6-50 mm², for Z-SLS, PLHT D0.-SO/..

General specifications

Product Name
Eaton Distribution parts
Catalog Number
264934
EAN
4015082649340
Product Length/Depth
27 mm
Product Height
54 mm
Product Width
16 mm
Product Weight
0.032 kg
Compliances
RoHS conform

Product specifications

Width clamp
16.5 mm
Conductor cross section - max
50 mm²
Rated operational current (Ie) - max
125 A
Suitable for
Other
Round conductor connection
Rated operational current
125 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.