Download document () of 20
We make what matters work*

265244
Z-FW-LPD

Eaton Distribution board accessory, Restarting device, 24-48VDC, 4HP

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
265244
EAN
4015082652449
Product Length/Depth
80 mm
Product Height
77.3 mm
Product Width
88.4 mm
Product Weight
0.247 kg
Compliances
RoHS conform

Product specifications

Used with
Restarting device
Accessory for residual current circuit breaker
Accessory
Accessory for miniature circuit breaker
Accessory/spare part type
Restarting device
Degree of protection
IP40
Frame
Standard front dimension: 45 mm
Equipment heat dissipation, current-dependent
0 W
Mounting method
For fitting on right to: CLS6, PFIM, PFHM-4p, dRCM, Z-A40, PFR, Z-MS
Quick attachment with 2 latch positions on top-hat rail IEC/EN 60715
Additional equipment required
Monitoring unit with automatic reclosing
Terminal protection
Protection against electric shock to BGV A3, ÖVE-EN 6
Terminal type
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Assembly width
4
Enclosure width
80 mm
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Number of poles at main contact unit - max
0
Number of switches (fault signal)
0
Rated operational current for specified heat dissipation (In)
0 A
Voltage type
DC
Functions
Automatic restart
With auto test for earth leakage function
Remote drive
Device fitting
Universal
Type
  • Accessory
  • Accessory for miniature circuit breaker
  • Accessory for residual current circuit breaker
Special features
Z-FW… (Test module (0.5 space unit) for remote testing of residual current devices)
Application
Switchgear for industrial and advanced commercial applications
Mounting width
70 mm
Function selector
Automatic 5 x, OFF/RESET
Rated operational voltage (Ue) - max
48 V
Relay output for alarm
5 A
Static heat dissipation, non-current-dependent
0.8 W
Voltage rating at DC
24 V DC - 48 V DC
Terminal capacity (cable)
2.5 mm² (1x)
1.5 mm² (2x)
Terminal capacity (solid wire)
1 mm² - 2.5 mm²
1.5 mm² (2x)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.