Download document () of 20
We make what matters work*

265646

Eaton Moeller series xComfort - Wireless switches. Battery, type 1-3V, CR2430

General specifications

Product Name
Eaton Moeller series xComfort wireless switch battery
Catalog Number
265646
EAN
4015082656461
Product Length/Depth
76 mm
Product Height
15 mm
Product Width
60 mm
Product Weight
3 g
Compliances
RoHS conform

Product specifications

Type
Accessory
Indication (IEC)
CR 2430
Indication (non-IEC)
None
Capacity (mAh)
290 mAh
Nominal voltage - max
3 V
Number of cells
1
Model
Lithium
Size indication
Button cell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.