Download document () of 20
We make what matters work*

265647

Eaton Moeller series xComfort - Sensors. Battery, type 2-3V, CR2477N

General specifications

Product Name
Eaton Moeller series xComfort sensor battery
Catalog Number
265647
EAN
4015082656478
Product Length/Depth
24 mm
Product Height
7.7 mm
Product Width
24 mm
Product Weight
8.27 g
Compliances
RoHS conform

Product specifications

Type
Accessory
Indication (IEC)
CR 2477N
Indication (non-IEC)
None
Capacity (mAh)
1000 mAh
Nominal voltage - max
3 V
Number of cells
1
Model
Lithium
Size indication
Button cell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.