Download document () of 20
We make what matters work*

266122

Eaton Moeller® series LSE Safety position switch, LSE, Position switch with electronically adjustable operating point, Basic device, expandable, 2 NC, Yellow, Insulated material, Cage Clamp, -25 - +70 °C

General specifications

Product Name
Eaton Moeller® series LSE Safety position switch
Catalog Number
266122
EAN
4015082661229
Product Length/Depth
33.5 mm
Product Height
76.5 mm
Product Width
31 mm
Product Weight
0.048 kg
Compliances
CE Marked
Certifications
CSA Std. C22.2 No. 14
EN 60947-5
IEC 60947-5
UL 508
CE
CSA
UL
CSA Class No.: 3211-03
IEC/EN 61000-4
UL Category Control No.: NKCR
CSA-C22.2 No. 14
IEC/EN 60947
IEC/EN 60947-5
CSA File No.: 012528
UL File No.: E29184
Catalog Notes
Using the product in areas exposed to ozone and UV radiation or in sub-zero temperatures in unprotected outdoor environments (e.g. altitudes above 1,000 m, unprotected sunlight) may reduce the degree of protection. The customer / user must validate the overall application accordingly. If applicable, the use of the LS-…-CC (Cold Climate) variants should be considered.

Product specifications

Type
Safety position switch
Voltage rating
12-30 Vdc
Features
Expandable
Air discharge
8 kV, according to IEC/EN 61000-4-2, Level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable entry metrical
Enclosure material finishing
Other
Fitted with:
Status indication
Operating frequency
3000 Operations/h
Pollution degree
3
Burst impulse
2 kV, Signal cable, according to IEC/EN 61000-4-4, Level 3
2 kV, Supply cable, according to IEC/EN 61000-4-4, Level 3
Actuator alignment
Roller cam straight
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Plastic
Insulated material
Enclosure type
Cuboid
Rated operational current (Ie) at DC-1, 12 V
0.015 A
Rated operational current (Ie) at DC-1, 24 V
18 A
Rated operational current (Ie) at DC-13, 24 V
0.2 A
Rated operational current for specified heat dissipation (In)
0.2 A
Rated switching distance (Sn) - max
5.5 mm
Rated switching distance (Sn) - min
0.5 mm
Sensor height
61 mm
Sensor length
33.5 mm
Static heat dissipation, non-current-dependent Pvs
0.4 W
Switching hysteresis of Sn
0.4 %
Width sensor
31 mm
Product category
Position switch
Action
2021118113756-Mechanical Limit Switches.xlsm-Data
Connection
Cage clamp
Contact configuration
2 NC
Enclosure color
Yellow Cover
Actuating force at beginning/end of stroke
3.5 N/8.0 N
Explosion safety category for dust
None
Indication
Visual status indication
Explosion safety category for gas
None
Actuator type
Plunger
Actuating torque of rotary drives
0.2 Nm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.15 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
0
Number of safety auxiliary contacts
0
Operating temperature - max
40 °C
Operating temperature - min
-25 °C
Functions
Output electronic
Mounting position
As required
Material
Plastic housing
Contact discharge
4 kV, according to IEC/EN 61000-4-2, Level 3, ESD
Overvoltage category
III
Connection type
Cage Clamp
Temperature resistance
100 °C, Contact temperature of roller head
Surge rating
0.5 kV, Power pulses (Surge), according to IEC/EN 61000-4-5, EMC
Degree of protection
IP66/IP67
NEMA Other
Interface type
None
Switch function type
Slow-action switch
Electromagnetic fields
10 V/m (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Lifespan
3,000,000 electrical Operations
3,000,000 mechanical Operations
Rated operational voltage
12 - 30 V DC
Repetition accuracy
0.02 mm (Contacts/switching capacity)
Shock resistance
30 g, Basic unit, Mechanical, Half-Sinusoidal shock 20 ms
Suitable for
Safety functions
Operating speed
For angle of actuation α = 0°/30°
Max. 1/0.5 m/s (with DIN cam, mechanical actuation)
Rated breaking capacity
0.019 A (30 V DC)
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²

Export product specification