Download document () of 20
We make what matters work*

266129
LS-XRLA40

Eaton Moeller® series LS Adjustable roller lever, D=40mm

General specifications

Product Name
Eaton Moeller® series LS Adjustable roller lever
Catalog Number
266129
EAN
4015082661298
Product Length/Depth
25 mm
Product Height
114 mm
Product Width
57 mm
Product Weight
0.041 kg
Compliances
CE Marked
Certifications
DNV
UL 508
CSA Std. C22.2 No. 14
EN 60947-5
IEC 60947-5
CE
UL Category Control No.: NKCR
UL File No.: E29184
CSA-C22.2 No. 14
CSA Class No.: 3211-03
CSA File No.: 012528
IEC/EN 60947-5
CSA
UL

Product specifications

Type
Operating heads
Features
The operating head can be rotated 90° to enable adaptation to the specified approach direction
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Actuator type
Adjustable roller lever
Actuator diameter
40 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Adjustable roller lever

Export product specification