Download document () of 20
We make what matters work*

266258

Eaton Moeller series NZM Undervoltage release, 24 V DC, +2early N/O, for NZM4, 20

General specifications

Product Name
Eaton Moeller series NZM Undervoltage release
Catalog Number
266258
EAN
4015082662585
Product Length/Depth
107 mm
Product Height
51 mm
Product Width
64 mm
Product Weight
0.24 kg
Compliances
UL/CSA
IEC
RoHS conform
Certifications
UL (File No. E140305)
CSA (File No. 22086)
CE marking
UL (Category Control Number DIHS)
UL489
IEC60947
CSA-C22.2 No. 5-09
CSA certified
CSA (Class No. 1437-01)
UL listed

Product specifications

Used with
NZM4(-4), N(S)4(-4)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Fitted with:
Two separate early-make auxiliary contacts
Frame
NZM4
Minimum command time - max
15 ms
Minimum command time - min
10 ms
Number of contacts (normally open contacts)
2
Reaction time
23 ms
Pick-up power consumption at AC (undervoltage release)
3.6 VA
Pick-up power consumption at DC (undervoltage release)
2.5 W
Voltage tolerance - max
1.1
Voltage tolerance - min
0.85
Rated control supply voltage
24 V DC
Suitable for
Off-load switch
Connection type
Contacts 3.23 and 3.24 with separate 3 m connection cables
Voltage type
DC
Drop-out voltage of undervoltage release AC/DC - max
0.7 x Us
Drop-out voltage of undervoltage release AC/DC - min
0.35 x Us
Terminal capacity (solid/flexible conductor)
0.75 mm² - 2.5 mm² (1x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (2x) for undervoltage releases, off-delayed with ferrule
0.75 mm² - 2.5 mm² (2x) at shunt release with ferrule
0.75 mm² - 2.5 mm² (1x) for undervoltage releases, off-delayed with ferrule
18 - 14 AWG (1x) for undervoltage releases, off-delayed
18 - 14 AWG (2x) at shunt release
18 - 14 AWG (1x) at shunt release
18 - 14 AWG (2x) for undervoltage releases, off-delayed
Type
Undervoltage release with early-make auxiliary contact
Special features
  • Undervoltage release with 2 early-make auxiliary contacts, e.g., for early-make connection of undervoltage release in main switch applications, as well as for interlock and load shedding circuits.
  • For use with emergency-stop devices in connection with an emergency-stop button.
  • When the under-voltage trip is switched off, accidental contact with the circuit breaker’s primary contacts is prevented when switched on.
  • Early-make of auxiliary contacts on switching on (manual operation): approx. 90 ms.
  • Cannot be used in conjunction with NZM...-XR... remote operator.
Power consumption
3.6 VA (AC)
2.5 W (DC)
Rated control supply voltage (Us) at DC - max
24 V
Rated control supply voltage (Us) at DC - min
24 V
Number of contacts (normally closed contacts)
0
Number of contacts (change-over contacts)
0
Rated control voltage (relay contacts)
24 V DC

Export product specification