Download document () of 20
We make what matters work*

266608

Eaton Moeller series NZM - Molded Case Circuit Breaker. Rotary handle, lockable

General specifications

Product Name
Eaton Moeller series NZM operating element
Catalog Number
266608
EAN
4015082666088
Product Length/Depth
150 mm
Product Height
80 mm
Product Width
210 mm
Product Weight
1.314 kg
Compliances
IEC
UL/CSA
RoHS conform
Certifications
UL listed
CSA (Class No. 1437-01)
UL (File No. E140305)
CSA certified
CSA (File No. 22086)
IEC60947
UL489
CSA-C22.2 No. 5-09
UL (Category Control Number DIHS)
CE marking

Product specifications

Used with
NZM4(-4), N(S)4(-4)
Features
Lockable
Standard: black / gray
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Black
Fitted with:
Padlock
Extension shaft
Frame
NZM4
Activation type
Rotary handle
Suitable for
Switch disconnector
Power circuit breaker
Locking facility
Lockable on the 0 position on the switch using up to 3 padlocks
Type
Rotary handle on circuit-breaker
Special features
  • Complete with rotary drive
  • Cannot be combined with insulating surround
  • MODAN handle position detection by wire release can be retrofitted
  • Makes it possible to operate the switch with a rotational movement and provides locking facilities
Degree of protection / NEMA enclosure type
IP20
4X. 12

Export product specification