Download document () of 20
We make what matters work*

266706

Eaton Moeller series NZM - Molded Case Circuit Breaker. Control circuit plug unit for remote operator

General specifications

Product Name
Eaton Moeller series NZM plug-in unit
Catalog Number
266706
EAN
4015082667061
Product Length/Depth
21 mm
Product Height
94 mm
Product Width
78 mm
Product Weight
0.12 kg
Compliances
IEC
RoHS conform
Certifications
IEC/EN 60947

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM2(-4), N2-(4)
NZM3(-4), N3-(4)
NZM4(-4), N4-(4)
Accessory/spare part type
Auxiliary conductor plug and socket device
Accessory
Other
Mounting Method
Plug-in unit
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Isolation
300 V AC (between the auxiliary contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Protection against direct contact
Finger and back-of-hand proof to VDE 0106 part 100
Terminal equipment included
Screw connection
Direction of incoming supply
As required
Mounting position
As required
Number of poles
Three-pole/Four-pole
Type
Accessory. Auxiliary conductor plug device for plug technology
Special features
Auxiliary conductor plug connector for use with plug-in units NZM...-SVE and plug-in socket NZM...-XSVS to disconnect the cables of the remote actuator
Shock resistance
20 g (half-sinusoidal shock 20 ms)

Export product specification