Download document () of 20
We make what matters work*

266781

Eaton Moeller series NZM - Molded Case Circuit Breaker. Box terminal, 4p, top to 630A, size 3

General specifications

Product Name
Eaton Moeller series NZM connection type
Catalog Number
266781
EAN
4015082667818
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
0.53 kg
Compliances
IEC
RoHS conform

Product specifications

Used with
NZM3(-4), PN3(-4), N(S)3(-4)
Amperage Rating
≦ 630 A
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM3
Suitable for
Four-pole
Copper cable
Mounting position
Fitted above
Number of poles
Four-pole
Terminal capacity (copper strip)
630 A: 10 segments of 24 mm x 1 mm + 5 segments of 24 mm x 1 mm or 8 segments of 24 mm x 1 mm (2x)
Max. 500 A: 6 segments of 16 mm x 0.8 mm - 10 segments of 24 mm x 1 mm or 11 segments of 21 mm x 1 mm
Model
Other
Type
Box terminal
Terminal capacity (stranded cable)
16 mm² - 120 mm² (2x)
2 - 500 AWG/kcmil (1x)
35 mm² - 240 mm² (1x)

Export product specification