Download document () of 20
We make what matters work*

266874

Eaton Distribution parts. Busbars, for SPC, 9HP

General specifications

Product Name
Eaton Distribution parts
Catalog Number
266874
EAN
4015082668747
Product Length/Depth
157 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
0.044 kg
Compliances
RoHS conform

Product specifications

Features
Can be cut to size
Electric connection type
Fork
Rated surge voltage
4 KV
Suitable for number of devices
12
Number of poles
Two-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
9
Number of phases
1
Rated operational voltage (Ue) - max
400 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.