Download document () of 20
We make what matters work*

266876

Eaton Distribution parts. Schuko socket, 10/16A, 250V AC, with integrated increased protection against accidental contact

General specifications

Product Name
Eaton Distribution parts
Catalog Number
266876
EAN
4015082668761
Product Length/Depth
75 mm
Product Height
65 mm
Product Width
44 mm
Product Weight
0.127 kg
Compliances
RoHS conform

Product specifications

Degree of protection
IP20
Fitted with:
Enhanced contact protection
Built-in depth
60 mm
Number of active pins (flat)
0
Number of active pins (round)
2
Rated operational voltage (Ue) - max
250 V
Width in number of modular spacings
2.5
Amperage rating
16 A
Model
Protective contact (SCHUKO)
Voltage type
AC
Number of socket outlets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.