Knowledge Search
Download document () of 20
We make what matters work*

2671

Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 2"

General specifications

Product Name
Eaton Crouse-Hinds series NMC clamp type connector
Catalog Number
2671
UPC
784564126719
Product Length/Depth
5.22 in
Product Height
1.37 in
Product Width
2.61 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Style
Clamp
Material
Zinc die cast
Trade size
2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.