Knowledge Search
Download document () of 20
We make what matters work*

26800388

Eaton BECO Standard Filter Sheet, Steril S 80, 0.2 µm, 377 x 400 mm, 4 H 29 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
26800388
Product Length/Depth
400 mm
Product Height
3.9 mm
Product Width
377 mm
Product Weight
0.2 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Product specifications

Bursting strength wet
> 80 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
46 m²
Depth filter sheet type
Steril S 80
Retention rating
0.2 µm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.