| Product Name |
Eaton distribution board accessory
|
| Catalog Number |
268981
|
| EAN |
4015082689810
|
| Product Length/Depth |
45 mm
|
| Product Height |
80 mm
|
| Product Width |
54 mm
|
| Product Weight |
0.06 kg
|
| Compliances |
RoHS conform
|
| Used with |
Z-SLS/NEOZ
Z-SLK/D0 Z-SLK/NEOZ Z-SLS/CEK Switch-on inhibits Accessory Fuse material |
| Accessory/spare part type |
Mechanical locking
Accessory |
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Functions |
Accessory
|
| Type |
|
| Special features |
|