Download document () of 20
We make what matters work*

268982

Eaton Distribution parts. Incoming double terminal

General specifications

Product Name
Eaton Distribution parts
Catalog Number
268982
EAN
4015082689827
Product Length/Depth
43.5 mm
Product Height
43.5 mm
Product Width
81 mm
Product Weight
0.135 kg
Compliances
RoHS conform

Product specifications

Used with
Z-SLK/D0
Z-SLS/NEOZ
Z-SLS/CEK
Z-SLK/NEOZ
Fuse material
Incoming double terminal
Accessory
Accessory/spare part type
Connection technique
Accessory
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Functions
Accessory
Type
  • Accessory
  • Fuse material
  • Incoming double terminal
Special features
2 x 3 x 35 mm²

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.