Download document () of 20
We make what matters work*

268996

Eaton Distribution parts, Fuse-link with blink application, D01, 4A, 24 V, gL/gG, set consists of 3 pieces

General specifications

Product Name
Eaton Distribution parts
Catalog Number
268996
EAN
4015082689964
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Used with
Z-SLS/CEK
Z-SLK/NEOZ
Fuse links
Z-SLS/NEOZ
Fuse set
Accessory
Fuse material
Amperage Rating
4 A
Frame
D01
Utilization category
gL/gG (cable protection/equipment protection)
gG (gL)
Color
Brown
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Rated operational voltage (Ue) - max
24 V
Rated uninterrupted current (Iu)
4 A
Test voltage
5 KV
Voltage rating at AC
24 - 60 V AC
Voltage rating at DC
24 - 60 V DC
Functions
Accessory
Voltage rating
24 V AC - 60 V AC
Type
  • Accessory
  • Fuse material
  • Fuse set
Special features
  • With flashing function
  • Snap-fit on DIN rail
  • 1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.