Download document () of 20
We make what matters work*

268V

Eaton duplex receptacle, 15A, 125 V, Two-pole, Ivory, Nema 5-5

General specifications

Product Name
Eaton duplex receptacle
Catalog Number
268V
UPC
032664707131
Product Length/Depth
23.81 mm
Product Height
106.51 mm
Product Width
33 mm
Product Weight
0.01 g
Certifications
NOM 426

Product specifications

Special features
EATON DUPLEX RECEPTACLE
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125 V
NEMA configuration
5-50R
Phase
Single-phase
Cutout
Duplex receptacle
Number of poles
Two-pole
Color
Ivory

Export product specification