Download document () of 20
We make what matters work*
To be discontinued

269006
Z-SLS/E-10A

Eaton Distribution board accessory, Fuse switch disconnector, 4p, NH3, AC23, 35BC251BMC

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
269006
EAN
4015082690069
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Used with
Z-SLK/NEOZ
Z-SLS/CEK
Z-SLS/NEOZ
Fuse material
Accessory
Fuse set
Amperage Rating
10 A
Frame
D01
Utilization category
gG (gL)
gL/gG (cable protection/equipment protection)
Equipment heat dissipation, current-dependent
13.5 W
Color
Red
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Heat dissipation per pole, current-dependent
1.35 W
Rated operational current for specified heat dissipation (In)
10 A
Rated operational voltage (Ue) - max
400 V
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Voltage rating at DC
220 V DC
Functions
Accessory
Voltage rating
400 V AC
Type
  • Accessory
  • Fuse material
  • Fuse set
Special features
  • Snap-fit on DIN rail
  • 1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.