Download document () of 20
We make what matters work*
Discontinued

269008

Eaton Distribution parts, Fuse link without blink application with D02 fuse, 20A, 400VAC, gL/gG, set consists of 3 pieces

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269008
EAN
4015082690083
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.141 kg
Compliances
RoHS conform

Product specifications

Used with
Z-SLS/NEOZ
Z-SLK/NEOZ
Z-SLS/CEK
Accessory
Fuse material
Fuse set
Amperage Rating
20 A
Frame
D02
Utilization category
gL/gG (cable protection/equipment protection)
gG (gL)
Equipment heat dissipation, current-dependent
2.62 W
Color
Blue
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Heat dissipation per pole, current-dependent
2.62 W
Rated operational current for specified heat dissipation (In)
20 A
Rated operational voltage (Ue) - max
400 V
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Voltage rating at DC
220 V DC
Functions
Accessory
Voltage rating
400 V AC
Type
Accessory\nFuse material\nFuse set
Special features
Snap-fit on DIN rail\n1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.