Knowledge Search
Download document () of 20
We make what matters work*

269471

Eaton Moeller® series EMT6 Thermistor overload relay for machine protection, 1N/O+1N/C, 24-240VAC/DC, with reclosing lockout

General specifications

Product Name
Eaton Moeller® series EMT6 Thermistor overload relay
Catalog Number
269471
EAN
4015082694715
Product Length/Depth
103 mm
Product Height
83 mm
Product Width
23 mm
Product Weight
0.132 kg
Certifications
CSA File No.: 12528
IEC/EN 60947
CSA-C22.2 No. 14
IEC/EN 61000-4-3
CSA
CSA Class No.: 3211-03
IEC/EN 60947-8
IEC/EN 61000-4-2
CE
UL 508
UL File No.: E29184
UL
UL Category Control No.: NKCR
VDE 0660
EN 55011

Features & Functions

Electric connection type
Screw connection
Functions
Manual reset
Notifications of mains and faults via LED display
Short-circuit in the sensor cable
Test function via separate button
External reset possible
Manual or remote resetting

General

Degree of protection
IP20
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMT6 thermistor overload relay for machine protection
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Rated impulse withstand voltage (Uimp)
6000 V AC
4000 V AC
Safe isolation
250 V AC, Between the contacts, According to EN 61140
250 V AC, Between the contacts and power supply, According to EN 61140
Shock resistance
10 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 10 ms
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient operating temperature (enclosed) - min
-25 °C
Ambient operating temperature (enclosed) - max
45 °C
Ambient storage temperature - min
-45 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Contact discharge
6 kV, Electrostatic discharge (ESD)
Electromagnetic fields
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 80 - 1000 MHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 55011)
Surge rating
2 kV, symmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
4 kV, asymmetrical, power pulses (Surge), EMC

Terminal capacities

Terminal capacity
1 x (0.5 - 2.5) mm², flexible with ferrule
1 x (0.5 - 2.5) mm², solid
2 x (0.5 - 1.5) mm², flexible with ferrule
20 - 14 AWG, solid or stranded
2 x (0.5 - 1.5) mm², solid
Screw size
M3.5, Terminal screw
Screwdriver size
2, Terminal screw, Pozidriv screwdriver
1 x 6 mm, Terminal screw, Standard screwdriver
Tightening torque
1.2 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Pick-up voltage
0.85 - 1.1 V x Uₑ
Power consumption
2 W at DC
3.5 VA at AC
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie)
3 A at AC-14, 380 V 400 V 415 V (NC)
1 A at AC-15, 300 V (NC)
3 A at AC-14, 400 V (NC)
3 A at AC-14, 300 V (NO)
1 A at AC-15, 300 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NO)
3 A at AC-15, 220 V 230 V 240 V
3 A at AC-14, 300 V (NC)
3 A at AC-14, 380 V 400 V 415 V (NO)
3 A at AC-15, 220 V 230 V 240 V (NO)
1 A at AC-15, 380 V 400 V 415 V (NC)
3 A at AC-15, 220 V 230 V 240 V (NC)
Rated operational voltage (Ue) - max
240 V
Reset resistance
1600 Ω
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Trip resistance
3600 Ω
Voltage rating - max
600 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.8 W

Export product specification