Download document () of 20
We make what matters work*

269495

Eaton DX Main choke, Single-phase, 260 V + 0% (50/60 Hz), V AC, 8.6 A, 3.41 mH

General specifications

Product Name
Eaton DX Mains choke
Catalog Number
269495
EAN
4015082694951
Product Length/Depth
71 mm
Product Height
80 mm
Product Width
66 mm
Product Weight
0.7 kg
Certifications
VDE 0570 Part 2-20/2001-04
IEC/EN 61558-2-20-2000
UL
CSA

Product specifications

Used with
DA1
DC1
DE1
DM1
Product Category
Accessories
Suitable as
Net reactance coil
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
PE stud
Terminations
Altitude
Max. 5000 m with current reduction
Max. 1000 m
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Rated current (Ith) at rated voltage DC - max
8.6 A
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated inductance
3.41 mH
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
11 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of phases
1
Mounting position
Standing vertically
Free surrounding areas > 50 mm
Suspended horizontally
Duty factor
100 %
Degree of protection
IP20
NEMA Other
Terminal capacity
4 mm²
20 - 10 AWG
Relative short-circuit voltage
4 %
Insulation class
B
Rated operational voltage (Ue) - max
260 V
Rated operational current (Ie) - max
8.6 A
Rated operational current (Ie) - min
8.6 A
Number of poles
Single-pole
Operating temperature details
-25 - 40 °C (up to 70 °C with current derating)
Rated operational current for specified heat dissipation (In)
8.6 A
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage sag Uk
4 %
Vibration resistance
10 - 55 Hz, 0.35 mm
0 - 150 Hz, 1 g
Permissible connection voltage
Max. 260 V AC (50/60 Hz)
Shock resistance
3 shocks
Shock duration: 11 ms
Tightening torque
0.8 Nm, Screw terminals

Export product specification