Download document () of 20
We make what matters work*

269526

Eaton Distribution parts. Busbars 2Ph., for Z-SD230 Schuko socket, 50A

General specifications

Product Name
Eaton Distribution parts
Catalog Number
269526
EAN
4015082695262
Product Length/Depth
29 mm
Product Height
15 mm
Product Width
1020 mm
Product Weight
0.322 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
13
Number of poles
Single-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
1
Number of phases
2
Rated operational voltage (Ue) - max
415 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.