Download document () of 20
We make what matters work*

270333

Eaton Moeller series NZM - Molded Case Circuit Breaker. Fieldbus connection, profibus-DPV1-Slave

General specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
270333
EAN
4015082703332
Product Length/Depth
60 mm
Product Height
90 mm
Product Width
36 mm
Product Weight
0.102 kg
Compliances
RoHS conform
Certifications
IEC 60068-2-27
IEC/EN 61000-4
EN 55011
EN 55022
IEC 60068-2-6

Product specifications

Used with
Diagnostics, communication
Special features
  • 10 V (Immunity to line-conducted interference to (IEC/EN 61000-4-6))
  • Automatic search up to 12 MBit⁄s
  • EN 50178, UL 508, CSA C22.2, No. 142 (insulation resistance, clearance in air and creepage distances)
  • EN 55011 Class B, EN 55022 Class B (electromagnetic compatibility (EMC), radio interference suppression)
  • Standard screwdriver 0.8mm x 3.5 mm
  • Take appropriate measures to prevent condensation
Type
Accessory
Voltage rating
24 V (-15/+20 %)
Accessories required
Separate external bus termination
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
2 (EMC)
Burst impulse
2 kV
Isolation
Between bus and power supply (simple), between bus and power supply and NZM-XDMI612 (safe potential isolation)
Accessory/spare part type
Diagnostics and communication
Display
Profibus-DP LED (BUS): red
Explosion safety category for dust
Other
Explosion safety category for gas
None
Mounting method
Top-hat rail IEC/EN 60715, 35 mm or screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Front build in possible
Rail mounting possible
Voltage type
DC
Acyclic network services
Display/match protection settings, event list, identification, hours of operation, switching operations, time
Mounting position
Vertical or horizontal
Dimensions
35.5 mm x 90 mm x 58 mm
Interface type
RS485
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Vibrations at constant acceleration 2 g (IEC/EN 60068-2-6)
57 Hz - 150 Hz
Vibrations at constant amplitude .15 mm (IEC/EN 61131-2:2008)
10 Hz - 57 Hz
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Drop height (IEC/EN 60068-2-31)
50 mm
EMC of electromagnetic fields rfi (IEC EN 61000-4-3)
10 V/m
EMC of electrostatic air discharge level 3 (IEC/EN 61000-4-2)
8 KV
Heat dissipation of power supply at 24 V DC
4.8 W
Bus addresses
1 - 26 via DMI
EMC of electrostatic contact discharge level 3 (IEC/EN 61000-4-2)
6 KV
Power supply admissable - max
28.8 VDC
Degree of protection
IP20
Protocol
PROFIBUS-DP
PROFIBUS
Insulation resistance
acc. to EN 50178
Terminal capacity (cable)
0.2 mm² - 2.5 mm² with ferrule
AWG 22 - AWG 12 with ferrule
Terminal capacity (solid wire)
0.2 mm² - 4 mm² (AWG 22 - AWG 12)
Functions
Protection against polarity reversal, AS-I power supply
PROFIBUS-DP slave
Corrosion resistance
1 cm³/m³ (4 days SO₂)
10 cm³/m³ (4 days SO₂)
Shock resistance
18 impacts (IEC 60068-2-27)
System accessory
No
Voltage dips
10 ms
Operating air pressure - max
1080 hPa
Operating air pressure - min
795 hPa
Packaged free fall height (IEC/EN 60068-2-32)
1 m
Power supply admissable - min
20.4 VDC
Tightening torque
0.6 Nm
Power supply status display
Power LED (POW): green
Relative humidity - max
95 %
Residual ripple - max
5 %
Rated current of power supply
200 mA (24 V DC)
Services (cyclic)
Remote operator actuation, display/operation NZM-XDMI612 inputs/outputs, motor starter functions
Status ON/OFF/tripped (detailed), load early warnings, phase currents I1/I2/I3 [A]
EMC of power pulses/surge level 2 (IEC/EN 61000-4-5)
0.5 kV (supply cables, symmetrical)

Export product specification