Download document () of 20
We make what matters work*

270339

Eaton Distribution board accessory, Busbar, isolated, 63A, 1p, 1Mod

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
270339
EAN
4015082703394
Product Length/Depth
16.8 mm
Product Height
14.4 mm
Product Width
1016 mm
Product Weight
0.22 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
63 A
Suitable for number of devices
57
Number of poles
Single-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
17.8 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
57 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.