Knowledge Search
Download document () of 20
We make what matters work*

270F

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover, Feraloy iron alloy, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover
Catalog Number
270F
UPC
782274002309
Product Length/Depth
1.5 in
Product Height
4.25 in
Product Width
0.77 in
Product Weight
0.37 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.